No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-P001068

Yarway Series 9200, 9100, 5300 and BPR ARC Pump Protection Valves

Product Description

Self-contained, low maintenance and reliable automatic recirculation control (ARC) valves engineered to protect centrifugal pumps against thermal damage and destruction

Features

  • Precise recirculation control.
  • Stable design.
  • Integral check valve.
  • Low maintenance.
  • Self-operating.
  • Ease of installation.
  • Suitable for all fluids.
  • Dampening of pulsations.
  • Multistage pressure letdown.
  • Cavitation prevention.
  • Eliminate external power sources or signals.
  • Reliable performance.

Specifications

Valve Size:
NPS 1 / DN 25, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 3 / DN 80,NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200, NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350
Application:
Pumps, Pumping, Pump Bypass, Pump Management
Product Type:
Control Valve, Pressure operated valves

Documents & Drawings