No image available
No image available
Your request is being processed.
AVENTICS-8946201602

AVENTICS™ Valve plug connector, series CON-VP 8946201602

£74.11
QuickShip QuickShip
QTY:

Product Description

CON-VP-F_C-3+E-5000-PVC-OW-4

Specifications

Type
Valve plugs
Cable
with cable
Operating voltage AC max.
24 V DC
Operating voltage DC, max.
24 V AC
Electrical connection 1
Socket
Electrical connection 1
form C
Electrical connection 1
3+E
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
open cable ends
Electrical connection 2
4-pin
Contact assignment
3+E
Number of wires
4
Shielding
unshielded
Cable length
5 m
Protection class
IP67
Max. current
4 A
Wire cross-section
0.34 mm²
Weight
0.295 kg
Material cable sheath
Polyvinyl chloride

Features

  • Valve plug connector with connected cable
  • Form A EN 175301-803
  • Form B ISO 6952 and B industry
  • Form C ISO 15217 and C industry
  • With/without protective circuit/LED

Documents & Drawings