No image available
No image available
Your request is being processed.
AVENTICS-R412010595

AVENTICS™ Check-choke valve, Series CC04 R412010595

£40.26
QuickShip QuickShip
QTY:

Product Description

CC04-G012-DA12-1_2

Specifications

Port 1
Ø 12
Port 2
G 1/2
Throttle bore Ø
6.6 mm
direction of throttle
1 ▶ 2
Nominal flow Qn 1 to 2
1950 l/min
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
External thread
Throttle
Inlet-Side Throttling
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material compressed air connection
Brass

Features

  • Qn = 70 l/min ... 1950 l/min

Documents & Drawings