No image available
No image available
Your request is being processed.
AVENTICS-R412019889

AVENTICS™ Short-stroke cylinder, Series SSI R412019889

£257.12
QuickShip QuickShip
QTY:

Product Description

SSI-DA-100-0050-4-02-2-000-000-00

Specifications

Standards
ISO 15524
Piston Ø
100 mm
Stroke
50 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
4441 N
Extracting piston force
4948 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
0.6 bar
Working pressure max
10 bar
Ports
G 3/8
Piston rod thread
M20
Impact energy
0.5 J
Weight 0 mm stroke
1.89 kg
Weight +10 mm stroke
0.168 kg
Stroke max.
150 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • Ideal for simple assembly and clamping movements, tight installation space, and short strokes
  • Mount on moving machine parts possible thanks to their low weight
  • Intelligent connection concept
  • Available in piston diameters from 12 mm to 100 mm
  • Available as piston rod, single or double-acting cylinders, with a hollow piston rod, as a non-rotating version with a front plate, or an especially short version without a magnet

Documents & Drawings