No image available
No image available
Your request is being processed.
AVENTICS-R412024740

AVENTICS™ Check-choke valve, stainless steel, Series CC02-SL R412024740

£170.88
QTY:

Product Description

CC02-SL-G014-DA06-2_1

Specifications

Port 1
Ø 6
Port 2
G 1/4
direction of throttle
2 > 1
Nominal flow Qn 2 to 1
370 l/min
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
External thread
Note
suitable for use in food processing
Throttle
Exhaust Air Throttling
Certificates
NSF/ANSI 169, FDA conform, EU Regulation 1935/2004
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
150 °C
Min. medium temperature
0 °C
Max. medium temperature
150 °C
Delivery unit
1 piece
Housing material
Stainless Steel
Material flow control screw
Stainless Steel
Seal material
Fluorocaoutchouc

Features

  • Qn = 50 l/min ... 1960 l/min

Documents & Drawings