No image available
No image available
Your request is being processed.
AVENTICS-R412024749

AVENTICS™ Check-choke valve, stainless steel, Series CC02-SL R412024749

£143.44
QTY:

Product Description

CC02-SL-G018-DA04-1_2

Specifications

Port 1
Ø 4
Port 2
G 1/8
direction of throttle
1 > 2
Nominal flow Qn 1 to 2
150 l/min
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
External thread
Throttle
Inlet-Side Throttling
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
150 °C
Min. medium temperature
0 °C
Max. medium temperature
150 °C
Delivery unit
1 piece
Housing material
Stainless Steel
Material flow control screw
Stainless Steel
Seal material
Fluorocaoutchouc

Features

  • Qn = 50 l/min ... 1960 l/min

Documents & Drawings