No image available
No image available
Your request is being processed.
AVENTICS-R412025611

AVENTICS™ Sensor, Series ST6 R412025611

£62.90
QTY:

Product Description

ST6-PN-M12R-030(1,6MT)

Specifications

Direct mounting for series
CCL-IC
Slot width
6 mm T-slot
Version
1.6 mT response sensitivity
Cable
with cable
Type of contact
electronic PNP
Certificates
RoHS, UL (Underwriters Laboratories), cULus
Protection class
IP65, IP67, IP69K
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Voltage drop U at Imax
≤ 2,5 V
DC switching current, max.
0.13 A
Max. switching frequency
1000 Hz
Switching point precision
±0,1 mT
Switching logic
NO (make contact)
LED status display
Yellow, Yellow
Electrical connection 2, type
M12, Plug
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
30 V DC
Short circuit resistance
short circuit resistant
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm
Cable length L
0.3 m
Housing material
Polyamide
Material cable sheath
Polyurethane

Features

  • Universal sensors for the standardized 6 mm nut
  • Mounting from above in the nut (“drop-in” mounting)
  • Wide range of versions with different line lengths and connections
  • Combined mounting screw with hexagon socket and slotted screw
  • ATEX versions available
  • High and low temperature versions available

Documents & Drawings