No image available
No image available
Your request is being processed.
AVENTICS-R412026732

AVENTICS™ Check-choke valve, Series CC02-AL-HNBR R412026732

£32.44
QTY:

Product Description

CC02-AL-G018-G018-1_2_SLS_HNBR

Specifications

Port 1
G 1/8
Port 2
G 1/8
Throttle bore Ø
3.5 mm
direction of throttle
1 > 2
Nominal flow Qn 1 to 2
314 l/min
Compressed air connection type 1
Internal thread
Compressed air connection type 2
External thread
Note
Seal: Hydrogenated nitrile butadiene rubber, ozone-resistant
Throttle
Inlet-Side Throttling
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
80 °C
Min. medium temperature
-10 °C
Max. medium temperature
80 °C
Housing material
Aluminum, anodized
Material flow control screw
Brass
Seal material
Hydrogenated nitrile butadiene rubber

Features

  • Qn = 50 l/min ... 1960 l/min

Documents & Drawings