No image available
No image available
Your request is being processed.
AVENTICS-R480637901

AVENTICS™ Short-stroke cylinder, Series SSI R480637901

£193.90
QuickShip QuickShip
QTY:

Product Description

SSI-DA-080-0080-9-02-2-000-000-00

Specifications

Standards
ISO 15524
Piston Ø
80 mm
Stroke
80 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
2857 N
Extracting piston force
3167 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
0.6 bar
Working pressure max
10 bar
Ports
G 3/8
Piston rod thread
M16
Impact energy
0.43 J
Weight 0 mm stroke
0.97 kg
Weight +10 mm stroke
0.122 kg
Stroke max.
150 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • Ideal for simple assembly and clamping movements, tight installation space, and short strokes
  • Mount on moving machine parts possible thanks to their low weight
  • Intelligent connection concept
  • Available in piston diameters from 12 mm to 100 mm
  • Available as piston rod, single or double-acting cylinders, with a hollow piston rod, as a non-rotating version with a front plate, or an especially short version without a magnet

Documents & Drawings