No image available
No image available
Your request is being processed.
Asco-EM8327A605.24/DC

ASCO™ EM8327A605.24/DC

£575.21
QuickShip QuickShip
QTY:

Product Description

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/2" (DN15)-ORIFICE: 12,0-BRASS-RESILIENT: FVMQ-10,0 W-COIL CLASS: H-II2GExebmbIICGb/II2DExtbIIICDb-T4/3-IP66/67

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
1.73 / 1.50
Function
3/2 Universal
Pipe/Port Type & Size
NPTF 1/2
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Product Weight
1.60 kg
Coil Class
H
Min to Max Ambient Temperature
-40 - 40/60 °C
Min to Max Fluid Temperature
-40 - 60 °C
Orifice Size
12 mm
Voltage
24 Volts DC
Standards & Regulations
ATEX Zone 1-21;#IEC 61508
Operating Environment
Hazardous

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings