No image available
No image available
Your request is being processed.
AVENTICS-C573AZ555880009

AVENTICS™ Supply plate, series XV05 C573AZ555880009

£55.51
QTY:

Specifications

Min. working pressure
-0.95 bar
Max. working pressure
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
5 mg/m³
Max. number of valve positions
1
Protection class
IP65
Thread connection
T10
Housing material
Aluminum, anodized
Seal material
Hydrogenated nitrile butadiene rubber
Screws material
Sintered steel

Documents & Drawings