No image available
No image available
Your request is being processed.
AVENTICS-P-645

AVENTICS™ Series 645 Pressure Regulator and Filter

Product Description

The Series 645 Railway Regulators and Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).

The Series 645 Railway Regulators are used to regulate the pressure on railway applications such as control brakes, horns, pantographs, and sanding systems to increase wheel-to-rail friction in poor weather conditions. They are available in four versions, including high and low flow, in ported or subbase mounted configurations.

The Series 645 Railway Filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

Products

Search
1-4 of 4 results for Products
:

Specifications

Body Material
Aluminum, Brass, Polyamide
Media
Air, Inert Gas
Max. Particle Size
40µ
Pressure Dew Point
Min 15° C (below medium/ambient temperature); max. 3° C (min 59° F, max 37° F)
Port Type
1/8 or 1/4 (G or NPT), base plate mounted (regulator)
Flow
Up to 1,650 L/min
Max Operating Pressure
14 or 16 bar depending on version (203 or 232 PSIG)
Pressure Output Ranges
0.2 - 4 bar (2.9 - 58 PSIG)
0.5 - 8 bar (7 - 116 PSIG)
0.5 - 10 bar (7 - 145 PSIG)
Max Operating Pressure
14 or 16 bar depending on version (203 or 232 PSIG)
Pressure Output Ranges
0.2 - 4 bar (2.9 - 58 PSIG)
0.5 - 8 bar (7 - 116 PSIG)
0.5 - 10 bar (7 - 145 PSIG)
Power Consumption
5.5W (0.65W holding)
Overpressure resistance
up to 30 bar (435 PSIG)

Features

  • The Series 645 railway regulators and filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40° C to +70° C (-40° F to +158° F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Regulators are available in high and low flow as well as ported or subbase mounted configurations
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Documents & Drawings