PACMotion High Speed Servo Motor, NEMA Mount, 14x30mm Shaft, 5mm Open Key, Dual Connector, BiSS, Multi-Turn Abs

Emerson

PACMotion High Speed Servo Motor, NEMA Mount, 14x30mm Shaft, 5mm Open Key, Dual Connector, BiSS, Multi-Turn Abs

Perfect for a wide variety of servo motion needs including industrial robots, machine tools, textile/packing machinery and similarly dynamic motion control applications

Features

  • Built on open EtherCAT communications
  • Multiple options to best fit your application
  • Functional replacements for FANUC motors
  • Low inertia for quick positioning
  • Expandable design with up to 50 coordinated axes of control in a single system: 40 physical and 10 virtual
  • Integrated with PAC Machine Edition Software for consistent programming
  • Optional single cable connection for simple maintenance and installation
  • Exceptionally low cogging and harmonic distortion for consistently smooth performance

Specifications

Part Number
IC830M23E-CKBNAB00
Functional Replacement for following FANUC Motors
Beta 1 / 6000is
Frame Size
2
Speed/Torque/Dimension Measurements
See Datasheet 00813-0100-0137

Documents & Drawings