Synchros™ IIoT Technology for Surface Temperature Measurement
Access wireless surface temperature measurements – and valuable insights into the health of your facility – easily and cost effectively.
The Rosemount™ Synchros Temperature Monitor is Emerson’s solution for reliable, scalable, and cost-effective surface temperature monitoring. This easy-to-use, wireless device can help you gain more insights into your assets and help increase your overall plant performance and profitability. The Rosemount Synchros Temperature Monitor is part of the Emerson Synchros IIoT platform, which revolutionizes asset and condition monitoring by providing industrial operators with increased accessibility to measurement points, seamless wireless connectivity, various sensor options, and robust data integration.
Monitor the temperature of your assets in applications not previously monitored.
Detect early warnings of urea crystallization when ambient temperatures drop (or other factors) by placing the Rosemount Synchros Temperature Monitor at multiple points along the distribution lines. Utilize this easy and cost-effective surface temperature monitoring solution to gain insights that can trigger the need for predictive maintenance if you see early signs of crystallization, helping to ensure it doesn’t impact product quality.
Ensure heat trace is functioning as designed by monitoring the surface temperature of pipes or vessels with the Rosemount Synchros Temperature Monitor. Use this easy to install, cost-effective solution to prevent unwanted freezing and equipment malfunctions, which can lead to unwanted shutdowns.
Monitoring the health of pumps, conveyors, motors, and other rotating equipment with the Rosemount Synchros Temperature Monitor to help detect early signs of declining machinery health and quickly take preventative action, helping to avoid costly, unwanted shutdowns for repair.
Detect compressor valve decline with the Rosemount Synchros Temperature Monitor. This solution allows you to pinpoint failing valves through easy and cost-effective temperature monitoring of the valve cover.
Rosemount X-well™ Technology accurately measures process temperature without the need for a thermowell or pipe penetration.
Learn more about how Rosemount X-well can cut the cost of each temperature measurement point by 30%.
Frequently Asked Questions (FAQs):
Depending on the application or asset, you may just want to know if it is “hot or not” without having to touch the application or asset and pose a safety risk if it is too hot. Knowing the general temperature of an asset can provide insights into the overall health your facility to help you take preventative action and increase your facility’s reliability and safety.
Ambient temperature measurement is the temperature of the surrounding air or environment. Surface temperature measures the outer surface of a piece of equipment or anything that a surface temperature monitor, like the Rosemount Synchros Temperature Monitor, is placed on and configured to measure. The Rosemount Synchros Temperature Monitor can measure either surface or ambient temperature, depending on the need of the application.