No image available
No image available
Your request is being processed.
AVENTICS-R412010717

AVENTICS™ Pressure Switches, Series PM1, M12, 0,2 - 16 bar R412010717

Product Description

PM1-M3-G014-002-160-M12X1-NONE

Specifications

Type
Mechanical
Type
Diaphragm, spring loaded, adjustable
Mounting orientation
Any
Operating pressure min
0.2 bar
Operating pressure max
16 bar
Protection against overpressure
80 bar
Operational voltage
12-125 V DC, 12-30 V AC
Max. shock resistance
15 g IEC 60068 - 2-64
Vibration resistance
10 g (60 - 500 Hz) IEC 60068 - 2-6
Precision (% of full scale value)
± 2 %
Hysteresis
max. switching pressure difference
Measurement
Relative pressure
Compressed air connection
G 1/4
Compressed air connection type
Internal thread
Min. medium temperature
-10 °C
Max. medium temperature
80 °C
Medium
Compressed air, Hydraulic oil
Electrical connection type
Plug
Electrical connection size
M12x1
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Switching element
microswitch (input/output)
Max. switching frequency
100/min.
Switching point
adjustable
Protection class
IP65

Features

  • Robust housing
  • Available with the pressure ranges -0.9 to 0 bar, -0.9 to 1 bar, -0.9 to 3 bar or 0.2 to 16 bar
  • Various process connections
  • ATEX version available

Documents & Drawings