No image available
No image available
Your request is being processed.
Asco-P-043

ASCO™ Series 043 Gas Shutoff Valves

Product Description

The ASCO Series 043 are 2-way, normally closed gas shutoff valves for on-off control of fuel gas in commercial and industrial gas burners. The valves feature a unique double-disc design with over travel that provides redundant sealing for leak-tight operation. The Series 043 includes visual position indication and proof of closure.

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Voltage
110 AC; 120 AC; 220 AC; 230 AC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor, Outdoor
Standards / Regulations
CSA, FM, Type 1, UL, Type 4

Features

  • Opening and closing response times are less than 1 second
  • Visual indication of open and shut position
  • Proof of closure switch rated at 1 amp
  • Zero-differential piloted diaphragm
  • 1/8-inch NPT upstream and downstream pipe taps with plugs for routine testing
  • 5-pound closing spring for high force shut-off

Documents & Drawings