No image available
No image available
Your request is being processed.
Asco-P-226

ASCO™ Series 226 Fluidic Valves

Product Description

The ASCO Series 226 fluidic control valves designed to handle both liquid and gases in analytical and medical device and instruments. With a diverse array of fit, form, and function, the 226 Series is ideally suited for applications such as Dental Equipment, Gas Chromatography, Industrial analyzers, and respiratory devices.

Specifications

Valve Actuation
Solenoid, Solenoid - Direct Acting, Solenoid - Latching
Body Material
Brass, Brass - Nickel Plated, POM
Media
Air, Inert Gas, Water
Pipe / Port Size
M5
Port Type
Flange, Push-in
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open, 3 way - 3/2 Universal, 3 way - 3/2 Normally Open, 3 way - 3/2 Normally Closed
Flow
Less than .05 Cv, From .05-.1 Cv, From 0.1 Cv to 0.5 Cv
Voltage
6 DC, 12 DC, 24 DC
Max Differential / Max Operating Pressure
0 to 232 PSI
Operating Environment
Indoor
Standards / Regulations
IP65, RoHS

Features

  • Available in 2/2 NC/NO, 3/2 NC/NO and Universal versions, as well as proportional control and latching versions
  • Low power versions (0.5W), and latching coil versions (power consumption close to zero) results in a decrease in OEM instrument power consumption as well as a decrease in heat transferred to the fluid media
  • Small form-factor saves space in OEM instruments are well-suited for portable and hand-held field devices
  • Multiple electrical connection options and a rotatable coil create greater flexibility in OEM instrument design and serviceability
  • meets all relevant CE directives, and are RoHS compliant

Documents & Drawings