No image available
No image available
Your request is being processed.
DeltaV-P-M-series Profibus DP Interface Card

DeltaV™ M-series Profibus DP Series 2 Plus Interface Card

Product Description

The DeltaV™ M-series Profibus DP Interface Card is a field-proven interface for discrete actuators and sensors. High data throughput, simple installation, good diagnostic capabilities and error-free proven transmission technology make the DeltaV Profibus DP a good interface solution for complex devices. It is easy to install, reliable, and simple to use.

Specifications

Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Relative Humidity
5 to 95 % , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 16 Hz; 0.5 g from 16 to 150 Hz

Documents & Drawings

Features

  • Offers freedom to choose appropriate bus for application
  • Supports standard device-level busses
  • Reduces wiring costs
  • Features native controller-level interface
  • Able to mix-and-match bus technologies meet application requirements
  • Redundant Proficbus DP Master