No image available
No image available
Your request is being processed.
DeltaV-P-M-series Serial Interface Card

DeltaV™ M-series Serial Interface Series 2

Product Description

The Serial Interface provides a connection between the DeltaV™ system and devices that support a serial protocol, such as Modbus or Allen Bradley’s Data Highway Plus. It has a high level of reliability, providing the process availability required for most applications. The DeltaV Serial Interface I/O provides seamless information interface and has a plug-and-play ease of use.