No image available
No image available
Your request is being processed.
Emerson-P-R2E0N1A0A1T0F

PACSystems™ RXi2 - EP Industrial PC: AMD RX-427BB 2.7GHz, 16GB, 128GB SSD, 0 Slot, no OS, -40C to +70C

Product Description

The RXi2-EP IPC delivers compact, rugged, mid-range performance computing capabilities to run HMI, historian, and analytics applications right at the machine to enable improved real-time control of operations and better integration into plant-wide systems.

Specifications

Part Number
R2E0N1A0A1T0F
IPC Family
RXi2-EP AMD 2nd Gen R-Series
CPU
AMD RX-427BB 2.7GHz
CPU Power
35W
CPU Core Count
4
Memory
16GB
Storage
128GB SSD
Ethernet
5x 10/100/1000BASE-T
USB
4x USB 3.0, 2x USB 2.0 internal
Serial Interfaces
2xRS232
Expansion Slots
0 Slot
Pre-installed OS
no OS
Operating Temperature
-40C to +70C

Features

  • AMD 2nd Generation R-Series CPU, 2-4 Core, 2.2 - 2.7 GHz base frequency
  • Fanless operation in a rugged and extended temperature environment
  • 5 Gigabit Ethernet ports (four with Time SYNC IEEE1588 and 802.1AS, one with DASH remote management), optional Fiberoptic interfaces
  • 0, 2 PCIe Expansion slots

Documents & Drawings