No image available
No image available
Your request is being processed.
Asco-P-096

ASCO™ Series 096 Miniature General Service Valve

Product Description

The ASCO Series 096 line of direct acting miniature solenoid valves are highly customizable and suitable for a wide range of OEM applications where light weight, long life and "High Flow" are critical. Designed for use with air and inert gases, the Series 096 valves provide high flow rates and RoHS compliance. Typical applications include patient support surfaces such as hospital beds. With the spike and hold feature, the Series 096 general service valves can be manifolded to operate multiple support bladders, all the while keeping the power consumption at a minimum.

Specifications

Valve Actuation
Solenoid
Body Material
Stainless Steel
Media
Air, Inert Gas
Pipe / Port Size
1/4-28 "
Port Type
UNF
Function
2 way - 2/2 Normally Closed
Flow
0.38 Cv, 11.4 kv
Voltage
12 DC
Max Differential / Max Operating Pressure
0 bar (0 psi) to 0.34 bar (5 psi)
Operating Environment
Indoor, Corrosive
Standards/Regulations
IP40

Features

  • Direct acting solenoid valve for use with air and inert gases
  • Manifold mount construction that is suitable for a wide variety of gas application
  • Exceptionally long service lifetime ensures maximum reliability
  • High-flow design is ideal for quickly inflating / deflating therapeutic air bladders in support surface applications

Documents & Drawings