No image available
No image available
Your request is being processed.
Roxar-P-roxar-polyoil-poly-glider-centraliser

PolyOil Poly-Glider Centraliser

Product Description

The PolyOil Poly-Glider™ Centraliser is the first commercially available centraliser with a truly reduced friction factor effect that advances torque & drag reduction in well construction and casing drilling. The Centraliser has been proven in the harshest and most abrasive of applications; is highly resistant to the majority of well fluids; offers exceptional impact and wear properties; and is ideal for an open hole environment.