No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-225 Toroidal Conductivity Sensor

Rosemount™ 225 PUR-Sense™ Toroidal Conductivity Sensor

Product Description

The Rosemount 225 Toroidal Conductivity Sensor is intended for use in pharmaceutical and food & beverage applications where a sanitary design is required. This conductivity sensor is corrosion and fouling resistant and is ideal for measuring the concentration of CIP solutions, detecting product/water interfaces, checking product quality, and monitoring eluents in chromatographic separations.

Specifications

Maximum Temperature
Glass-filled PEEK Sensor & Unfilled Tefzel™ Sensor: 230 °F (110 °C) / 200 psig (1480 kPa [abs])
Unfilled PEEK Sensor: 266 °F (130 °C) / 200 psig (1480 kPa [abs])
Measurement Range
200 μS/cm - 2 S/cm
Dimensions
Cable Length: 20 ft (6.1 m)

Features

  • Meets various sanitary requirements:
    • USP Class VI compliant
    • FDA food contact 21CFR177.2415 compliant
    • 3-A Sanitary Standard 74-06 compliant
  • 2-inch tri-clamp process connection
  • Robust measurements - insensitive to process flow and direction
  • Meet application compatibility requirements with a selection of chemical resistant body options including PEEK and Tefzel

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: