No image available
No image available
Your request is being processed.
Rosemount-P-QDC Nuclear Electrical Connector

EGS Quick Disconnect (QDC) Nuclear Electrical Connector

Product Description

The EGS Quick Disconnect (QDC) Nuclear Electrical Connector is suitable for both Generation 1 and Generation 3 nuclear power plants. The EGS QDC is a bayonet-style, quick-disconnect connector that can be locked and unlocked with a simple twist. Designed, qualified and manufactured by Curtiss-Wright Nuclear, this lightweight connector can be used with all Rosemount 1150 and 3150 Series Pressure Transmitters.