No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-R632E

Fisher™ Type R632E Integral Two psig Service Regulator

Product Description

The Type R632E is an Underwriters Laboratories (UL) listed regulator designed for Two psig Service LP-Gas systems. The unit is designed to reduce the tank pressure through an integral two psig service system to 2 psig / 0.14 bar. The first-stage screened drip-lip vent is oriented downward and the second-stage vent is oriented over the outlet as standard.

Features

  • 20-Year Recommended Replacement Life
  • Inlet/Outlet Gauge Taps for easy system checks
  • Improved Regulation
  • Easy Installation
  • Superior Overpressure Protection
  • Corrosion-Resistant
  • Positive Draining Spring Case
  • Durability

Specifications

Body Sizes and End Connection Styles (inlet x outlet)
1/4 inch x 1/2 inch FNPT, FPOL x 1/2 inch FNPT, 1/4 inch x 3/4 inch FNPT, FPOL x 3/4 inch FNPT
Maximum Allowable Inlet Pressure
250 psig / 17,2 bar
Outlet Pressure Ranges
1 to 2.2 psig / 0.07 to 0.15 bar
Capacity
Up to 900,000 BTU/hr
Vent Size
1st Stage : 1/4 NPT Inverted Flare
2nd Stage : 3/4 NPT screened
Temperature Capabilities
-20° to 160°F / -29° to 71°C
Approximate Weight
With FPOL: 2.9 lbs / 1310 g
With NPT fitting: 2.5 lbs / 1125 g

Documents & Drawings