No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-M3162 Series

Fisher™ M3162 Series Clamp Hose Couplings

Product Description

M3162 Series clamp hose couplings, for use on LP-Gas or anhydrous ammonia (NH3), are designed to be compact yet rugged for long, dependable service. A small boss on the clamp portion of the coupling keeps the bolt from turning when installing, making installation much easier. Each ductile iron unit receives a coat of electro-deposition paint. Larger size clamp hose couplings can be furnished with a swivel nut female Acme outlet that reduces weight and space.

Features

  • Compact Yet Rugged for Long, Dependent Service
  • Easy Installation
  • Swivel ACME Nut or NPT threads Available for Space Restrictions

Specifications

Sizes
Standard Outlet: 1/2, 3/4, 1, 1-1/4, 1-1/2, 2, 3-inch NPT
Swivel Nut Outlet: 1-3/4, 3-1/4, 4-1/4-inch F. ACME
Maximum Allowable Working Pressure
350 psig / 24,1 bar
Temperature Capabilities
-20° to 160°F / -29° to 71°C

Documents & Drawings