No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-P650

Fisher™ Type P650 Cable Actuators

Product Description

Type P650 Cables are the primary cable control for remote operation of all 1-1/4, 2, and 3-inch Fisher internal valves. Assembly includes two fusible links, a return spring, a 20-foot / 6,1 m cable, two-cable clamps, a connector and a machine screw. The cable systems can also be used on stationary storage tanks at bulk plants and on in-line applications to increase safety during transfer operations.

Features

  • Capable of Actuating all Fisher Internal Valves, except Type C404-32 4" single flange model
  • Primary Control without any other Accessories; order Type P651
  • 4, 5, 6-inch Travel Options within single P650 unit, depending upon the requirement of the Internal Valve?s Operating Lever
  • Included in P650 primary control: 20-foot / 6,1 m cable, Two Type P134 fusible links, return spring and mounting hardware

Specifications

Available Configurations
Type P650: Primary cable control assembly for 2 or 3-inch disc valves, 20 feet / 6,1 m cable, two fuse links & hardware
Type P651: Primary cable control only
Approximate Weight
Type P650: 5 Pounds / 2 kg
Type P651: 3 Pounds / 1 kg

Documents & Drawings