No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-P-P000417

KTM Model OM­2 Split Body

Product Description

A new generation of ball valves with fugitive emission control and ISO mounting pad

Features

  • Superior valve design at a competitive price.
  • Fugitive emissions control for flammable and non-flammable applications.
  • Valve fugitive emissions capability third party certified to ISO 15848-1.
  • Machined ISO actuator mounting pad.
  • Pure white E-seat (PTFE/PFA copolymer) seal relieves concern over product contamination.
  • Positive alignment of split body.
  • Fire test certified to API 607 5th edition and ISO 10497.
  • PTFE bearing and packing rings reduce wear.
  • Lower operating torque for ease of operation and reduced actuator cost.
  • Positive position indication.
  • Blowout-proof shaft.
  • NACE MR-01-75 available on request.

Specifications

Certifications
SIL capable, CE, PED, Fire Safe
End Connection
Flanged
Application
Blowers , Bioreactor, Biomass Boiler and Power Boiler, Blowers, Boilers, Boiler, Beverages, Brewing, Burners, Bulk Storage, High Temp, General Service, Gas Gathering and Compression, Fueling, Fuel Management Systems, Fuel Gas, FPSO, Facilities & Proc
Body Design
Side Entry, Long Pattern
Material
Stainless Steel, Stainless, Low Temp Carbon Steel, Inconel, Hastelloy, Carbon Steel, 316 Stainless Steel, 304 Stainless Steel, Alloy
Operating Temperature
-330 to 842°F (-200 to 450°C)
Pressure Class
ASME
Process Connection Type
Flanged, CL300RF, CL150RF, 300RF, 150FF
Seat/Seal Type
Soft Seal, Metal-to-Metal, Ball
Shutoff Class
API 598, Class VI (FCI 70-2), Class V (FCI 70-2), Zero Leakage, Rate D (ISO 5208)
Standards
ASME B16.34, API 608
Valve Size
NPS 8 / DN 200, NPS 6 / DN 150, NPS 3/4 / DN 20, NPS 3 / DN 80, NPS 2-1/2 / DN 65, NPS 2 / DN 50, NPS 1-1/2 / DN 40, NPS 10 / DN 250, NPS 1/2 / DN 15, NPS 4 / DN 100
Valve Size Standard
NPS, DN
Valve Type
Floating Ball Valve, Ball Valve, Ball, Automated Ball Valve
Media
Steam, Water Glycol, Aggressive Liquids/Gases, Air, Water, Vacuum, Specialty Gases, Solid, Oxygen, Other, NH3 (Anhydrous Ammonia), NH3, Natural Gas, Mineral Oil, LPG, Liquids, Liquid Propane Gas, Liquid Propane, Liquid, Light Oil, Hot Water, Fuel Oil, Cr

Documents & Drawings