No image available
No image available
Your request is being processed.
KTM-P-P000555

KTM Model NB/MB Floating Ball Valves

Product Description

A single KTM 3-way ball valve replaces several 2-way valves, saving valuable space and simplifying piping

Features

  • Positive alignment of body.
  • Blow-out proof stem for safety.
  • Sphericity tolerance of the ball is unsurpassed.
  • Multiple layers of adjustable PTFE chevron packing rings for standard model enable excellent fugitive emission control.
  • Positive position indication.
  • Locking device capable.
  • Heavy duty body construction.
  • Machined ISO 5211 top mounting flange.
  • Live load springs keep constant force on stem-seal packing, ensuring seal integrity and extended valve life.
  • Dual shaft bearings for high cycle life operation.
  • Higher Cv values and less cost for diverting which can be normally done with multiple installation of valves.2 seats feature OM2 compatible, co-polymer E-seat as standard. Machined firesafe lip for metal touch to ball in case of fire. It also eliminates

Specifications

Certifications
CE, CRN, Fugitive Emission, SIL capable, PED
End Connection
Flanged
Application
Asphalt Blending, Batch , Beverages, Biofuels, Filling, Fluid Control , Geothermal, Industrial Service, Product Transfer, Product Blending, Mixing/Stirring, Lube Blending
Body Design
Side Entry, Long Pattern
Material
Carbon Steel, 316 Stainless Steel
Operating Temperature
High Temperature
Pressure Class
ASME
Process Connection Type
CL150RF, 150RF, 300RF, CL300RF, Flanged
Seat/Seal Type
Soft Seal, Ball
Shutoff Class
API 598, Zero Leakage
Standards
ASME B16.34, API 608
Valve Size
NPS 2 / DN 50, NPS 1-1/2 / DN 40, NPS 10 / DN 250, NPS 1 / DN 25, NPS 3 / DN 80, NPS 4 / DN 100, NPS 8 / DN 200, NPS 6 / DN 150
Valve Size Standard
NPS, DN
Valve Type
Ball, Floating Ball Valve, Three-Way Valve
Media
Aggressive Liquids/Gases, Air, Ammonia, CNG, Fuel Oil, Hot Water, Light Oil, Liquid, Liquid Propane, Liquid Propane Gas, Liquids, LPG, Mineral Oil, Natural Gas, NH3, NH3 (Anhydrous Ammonia), Specialty Gases

Documents & Drawings