No image available
No image available
Your request is being processed.
KTM-K-series ef190 ball valves manual actuator

KTM Series EF1 Floating Ball Valve with Manual Actuator

Product Description

The KTM Series EF1 split body flanged ball valve is a general purpose ball valve complete with manual actuator, configurable as a handle or gear operator.

Features

KTM Series EF1 Floating Ball Valve
  • Two piece split body valve design with flanged connections
  • Full compliance to ASME B16.34 and EN 12516-1
  • Firesafe design tested and certified to API 607 7th Edition and ISO 10497:2010
  • Fugitive emission compliant design features a double stem seal that complies with ISO 15848-1 Class BH C03 requirements (2500 cycles including thermal cycles)
  • Double shaft seal design complies with TA Luft VDI 2440 requirements
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Specifications

KTM Series EF1 Floating Ball Valve
Body Design
Two-Piece
Material
Carbon Steel or Stainless Steel
Operating Temperature
See data sheet under Documents below
End Connection
Flanged
Pressure Rating
PN 10/16, PN 25/40, ASME 150/300
Valve Size
DN 15 - 300 (NPS ½ - 12)
Valve Size Standard
DN, NPS
Valve Type
Ball Valve, Floating Ball Valve

Documents & Drawings

KTM Series EF1 Floating Ball Valve
Emerson Manual Actuator