No image available
No image available
Your request is being processed.
Sempell-P-P000341

Sempell High Pressure Globe Valve

Product Description

Forged high pressure Y pattern, T pattern and angle pattern globe valves

Features

  • Forged body materials of highest quality, all in compliance with ASME and DIN standards.
  • Globe valves designed as per ASME B16.34, API 600, ISO, DIN, TRD, VGB, TRB, PED.
  • CE mark 100% Compliance with European Pressure Equipment Directive n°2014/68/EU.
  • “T”, “Y” and angle patterns available.
  • Packing with pure graphite pressed rings, with a minimum density of 1.8 g/cm3 each, to improve its sealing effectiveness and, at the same time, to decrease the risk for fugitive emissions.
  • Mechanical position indicator supplied as standard.
  • Yoke equipped with connecting flange on top to facilitate gear operator assembly.
  • Special constructions and materials available.
  • Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.

Specifications

Certifications
ASME B31.1, India Boiler Registration, PED, CE
End Connection
Butt Weld
Application
Cogeneration, High Temp, HRSG, Steam Headers, Steam turbine, Boilers, Boiler, Balance of Plant, Biomass Boiler and Power Boiler, Pumps, Valves & Manifolds, General Service
Body Design
Long Pattern, Short Pattern
Material
Stainless Steel, Carbon Steel, Alloy, Metal, Steel
Operating Temperature
High Temperature
Pressure Class
ASME, PN
Process Connection Type
BWE
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Globe Valves
Valve Size
5 inch, 6 inch (DN150) and Larger, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100
Valve Size Standard
DN, NPS
Valve Type
Engineered Product, Globe

Documents & Drawings