No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Penberthy-P-P001093

Penberthy Models RL and TL Low Pressure Flat Glass Gages

Product Description

Low pressure flat glass gages in reflex and transparent styles

Features

  • Reliable, easy to understand level reference.
  • Gives users the ability to inspect liquid characteristics visually (transparent style).
  • Non-intrusive.
  • Operation is independent of most liquid characteristics. Multiple liquids can be processed through the same vessel without concerns for density, surface turbulence, dielectric conductivity etc.
  • No electrical power required. Provide accurate direct liquid level measurement in remote locations where power is not available. Not affected by power failures.
  • Suitable for full vacuum applications.
  • Provide a near-unlimited length of measure.
  • Optional offshore coating 2600 protection; ideal cost-effective solution for corrosive offshore environments.
  • NACE wetted materials available for sour gas service.
  • Used for verification of other level instrument technology.
  • Standard flat gasket seat allows easy removal of gasket residue during rebuild.
  • Optional shields available to prolong glass life in corrosive environments (transparent style only).

Documents & Drawings