No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Enardo-P-Model 660B 660LB

Enardo™ Model 660-B and 660-LB Spring-Loaded Thief Hatch

Product Description

The Model 660-B is a premium hatch designed with a round base and cover and is intended for use in applications where tight sealing is critical such as sour crude/gas or where strict environmental emissions standards are enforced. The Model 660-B is provided with a bleeder attachment, making it possible to relief tank pressure before opening the hatch. The bleeder prevents a spray from discharging when the hatch cover is raised.

Specifications

Pressure Settings
2.0 to 32 oz/sq in
Vacuum Settings
0.4, 0.9, 3.5 oz/sq in
Bolt Pattern
8
Construction
Aluminum

Documents & Drawings

Features

  • Bleeder Attachment to Relieve Tank Pressure
  • Tank Gauging
  • Pressure Control
  • Vacuum Control