No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Keystone-P-P000999

Keystone Figure 637 Slurry Control Valve

Product Description

The F637 is a medium duty slurry control valve, short body style with replaceable body sleeve

Features

  • Robust construction.
  • High wear resistant materials.
  • Bi-directional slurry control valve.
  • Swing through disc for minimum leakage.
  • Hardened tool steel disc end spacers to protect the shaft from erosion.
  • Extensive size range available.
  • Multiple viton stem seals.
  • Full repairability with replaceable internals for significantly extended valve life.
  • Adjustable PTFE gland packing.
  • Standardised mounting and drive adaptor connection allowing direct mounting of Keystone actuators and also allows for actuator removal while in-line.
  • Manufactured under quality system ISO 9001:2008. Certificate No Mel 0400133.
  • Available with PED approval. Cert No: 0038/PED/MUM/0710020/1.

Specifications

Material
Carbon Steel
Pressure Class
ASME
Valve Size
NPS 6 / DN 150, NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 2 / DN 50, NPS 20 / DN 500, NPS 2-1/2 / DN 65, NPS 24 / DN 600, NPS 3 / DN 80, NPS 4 / DN 100, NPS 8 / DN 200

Documents & Drawings