No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Sempell-P-P000241

Sempell Style A High Pressure Check Valve

Product Description

A wide range of check valves specifically designed for high pressure and high temperature applications

Features

  • A range of pressure seal Check Valves designed according to ASME B16.34.
  • Available in Swing Check, Tilting disc and Piston Check (Y and T pattern design)
  • All range is offered in all the material stated in the ASTM specifications, and designed to always guarantee the maximum safety and flow efficiency.
  • End to end dimensions as per ASME B16.10
  • Swing and tilting disk check valves can be installed on both horizontal and vertical (up-flow) piping.
  • Stop check valves (Y and T patterns) are designed to be installed on horizontal piping.
  • Tilting disc check valves are designed utilizing triple offset seat geometry to prevent the disc slamming, stable disk operation and to ensure, at the same time, a quick closing service.
  • Tilting disc seat is manufactured directly in the body therefore removal of seat/body welding avoids distortion of seat face.

Specifications

Certifications
PED, ASME B31.1, India Boiler Registration
End Connection
Butt Weld
Application
Boilers, Boiler, Balance of Plant, High Temp, HRSG, Pumps, Valves & Manifolds
Body Design
Long Pattern
Material
Alloy, Carbon Steel, Metal, Stainless Steel, Steel
Operating Temperature
High Temperature, Greater Than 400 F (204 C)
Pressure Class
ASME
Process Connection Type
BWE
Seat/Seal Type
Metal-to-Metal, Swing
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Valve Size
NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 2 / DN 50, 6 inch (DN150) and Larger, 5 inch
Valve Size Standard
NPS
Valve Type
Engineered Product
Media
Steam, Water, Hot Water

Documents & Drawings