No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-TPM401 Thermal Processing System

Branson TPM401

Product Description

Designed for heat staking, thermal insertion, swaging, degating and date stamping

Specifications

Tooling Platen
546 W x 241 D mm
Tooling Stroke
102 mm
Throat Depth
222 mm
Pneumatic Requirement
Clean (5 micron), dry air, 552 kPa (80 psi)@20 CFM Max
Weight
Approx. 295 kg
Weight
Actuation
Pneumatic
Cooling System

Features

  • Automation Direct 205 PLC with 6" operator interface touch screen
  • 5" bore, 4" stroke (1 ton) press cylinder with 4 precision twin die set ball bushing, 4 hardened steel shafts, including fine adjustment features for platen height
  • Temperature control monitoring and alarm
  • 23-1/2" maxium working height without upper and lower tooling
  • Dual speed downward traverse, rapid traverse down flow control, slow traverse down flow control and traverse up flow control
  • Full positional feedback for software control of beginning and end of stroke, plus slow speed position
  • On/off ramp and soak, post cooling and shuttle control
  • Pressure regulator, gauge and filter with lcok out/tag-out

Documents & Drawings