No image available
No image available
Your request is being processed.
AVENTICS-R480668683

AVENTICS™ ISO 21287, Series CCL-IC R480668683

Product Description

CCL-DA-016-0005-IC-0210012111AB00000-BAS

Specifications

Standards
ISO 21287
Piston Ø
16 mm
Stroke
5 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, suitable for use in food processing, ATEX optional, Increased corrosion protection
Certificates
ATEX optional
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
95 N
Extracting piston force
127 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
M5
Piston rod thread
M6
Impact energy
0.15 J
Weight 0 mm stroke
0.084 kg
Weight +10 mm stroke
0.016 kg
Stroke max.
300 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Features

  • Compact clean design
  • Available in nine sizes covering piston diameters from 16 mm to 100 mm
  • Easy to clean anodized surfaces
  • Scrapers and lubricants (NSF-H1) are approved for food applications
  • Hygienic protective caps for unused mounting holes
  • Universal mounting concept for easy assembly, without the need for additional mounting elements

Documents & Drawings