No image available
No image available
Your request is being processed.
AVENTICS-R402003760

AVENTICS™ Round plug connector, Series CON-RD R402003760

Product Description

CON-RD-FS-M12-4-5000-PVC-MS-M12-4

Specifications

Type
Round plug connectors
Cable
with cable
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M12x1
Electrical connection 2, number of poles
4-pin
Electrical connection 2, coding
A-coded
Cable exit 2
straight
Cable exit angle
180°
Number of wires
4
Shielding
unshielded
Cable length
5 m
Min. bending radius
45 mm
Protection class
IP65, IP67, IP68, IP69
Min. ambient temperature
-40 °C
Max. ambient temperature
105 °C
Connector standard
EN 61076-2-101
Max. current
4 A
Wire cross-section
0.34 mm²
Cable-Ø
4.5 mm

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings