Inspection Rounds

Inspection Rounds

Digitally capture route information to drive operations and maintenance action

Automate Visual Inspections in the Field

Replace the typical clipboard approach to automate visual inspections and manual data collection. Instead of using a paper-based system that is time-consuming and error-prone, digitally record your data and connect it with other plant systems so that critical information reaches decision-makers. By delivering information to automation systems, you have accurate, real-time information that enables better decisions.

Read More...
Click to continue reading Automate Visual Inspections in the Field
Automate Visual Inspections in the Field

How It Works

Configure & Schedule Routes

Easily create and schedule routes on your PC and then load those routes to the AMS Trex. Flexible scheduling allows you to gather data on a specific date, multiple times per day, or anything in-between. Create plant structures and define assets to optimize routes. When the route is complete, view reported alerts and work order recommendations on an easy-to-use dashboard. Track KPIs, including route status, action item status, and alerts.

Improve Data Accuracy

Time-consuming transcriptions and error-prone data are common issues with a paper-based system. By automating data collection on your inspection routes, data is captured in real-time, recorded accurately, and time-stamped for compliance and audit requirements. Controlled forms and structured workflows ensure standardization and consistency in data collection.

Escalate Safety Issues

Verify proper maintenance, operation, and compliance of SIS systems, fire extinguishers, safety showers, and eye washes. Access MSDS sheets directly on the AMS Trex for easy reference. If an unexpected safety issue is found in the field, easily generate an alert and escalate to ensure the issue is resolved quickly. Track resolution of issue via KPI dashboard.

Please enable JavaScript to use this website.