No image available
No image available
Your request is being processed.
Asco-P-202 - IPC

ASCO™ Series 202 Preciflow IPC Proportional Valves

Product Description

The ASCO Series 202 Preciflow IPC solenoid valves are designed to proportionally control the flow of air and inert gases by varying the electrical input signal to the coil.

Specifications

Valve Actuation
Proportional; Solenoid
Body Material
Stainless Steel, Brass or POM
Media
Air, Inert Gas
Port Type
G1/8, Cartridge or Pad Mounting
Function
2 way - 2/2 Normally Closed
Flow
170l/min @ 2.7bar (Cv 0.2)
Voltage
6 VDC, 12 VDC, 24 VDC
Operating Pressure
0 – 7 bar (0 – 102psi) with max backpressure of 10% of inlet pressure
Standards / Regulations
IP50

Features

  • Preciflow solenoid valves are designed to proportionally control the flow of air and inert gases by varying the electrical input signal to the coil
  • Low hysteresis (typ. < 5%), excellent repeatability (typ. < 1%), and high sensitivity (typ. < 1%) make these valves ideal for high precision flow control
  • Compact pressure compensated architecture saves valuable space in analytical and medical instrumentation
  • Valves do not require a minimum operating pressure
  • Low power consumption to meet the most stringent instrument power requirements
  • Meets all relevant CE directives, and is RoHS compliant
  • Typical applications include:
    • Respiratory Therapy
    • Gas Chromatography
    • Blood Pressure Monitoring
    • Anesthesia Delivery

Documents & Drawings