No image available
No image available
Your request is being processed.
Ovation-P-Playback-Recorder

Ovation™ Playback Recorder

Product Description

The Ovation playback recorder automatically and continuously records plant operation data at the same resolution as live control system. Captured plant events can be played back at any time on Ovation operator workstations through the playback utility.

Features

  • Continuously records plant operations data at the same resolution as the live control system
  • Equipped with standard video-recorder-like functions
  • Provides holistic and repeatable views of a plant event
  • Automatically populated with control system data, and no additional engineering required

Documents & Drawings