No image available
No image available
Your request is being processed.
Ovation-P-Simulation-Solutions

Ovation™ Simulation Solutions

Product Description

Simulation that is fully and seamlessly integrated into the Ovation platform, eliminating the complexity of maintaining a separate platform for first principles models

Features

  • High-fidelity process models embedded directly into virtual Ovation controllers
  • Common set of engineering tools to manage models and control logic, making it easy to keep simulator up-to-date
  • Flexibility to mix model fidelities to meet budget and schedule constraints
  • Cross-functional use as non-production test bed

Documents & Drawings