No image available
No image available
Your request is being processed.
Emerson-P-IC866-OC-PR

PACMotion VFD PROFINET System Redundancy Option Card

Product Description

Optional PROFINET System Redundancy card that adds PROFINET System Redundancy to an IC866 VFD to maximize uptime, improve availability and productivity.

Specifications

Part Number
IC866-OC-PR
Connection Type
RJ45 Cat5e / Cat6
Ethernet LAN Speed
10/100 Mbps
Mounting
IC866 Family VFD Communication Option slot.

Features

  • Enables integrated PROFINET System Redundancy communications support
  • Eliminates the need for an intermediary device, reducing solution component and integration costs
  • PROFINET System Redundancy with MRP support simplifies drive management while maximizing uptime, improving availability and productivity
  • Easily and seamlessly integrates with PACSystems RX3i High Availability or Simplex control applications
  • Populates the VFD Option slot in -x0 PACMotion VFDs

Documents & Drawings