No image available
No image available
Your request is being processed.
Asco-P-RCL

Numatics™ Series RCL Reclassifiers

Product Description

The Numatics Series RCL reclassifier is an exhaust coalescing filter/silencer. Its design removes oil mist and reduces noise from exhaust ports on pneumatic air valves, cylinders, and air control systems at extremely high flow rates. The reclassifier can be mounted to exhaust ports on any valve or manifold using a common exhaust base or by combining exhaust ports. Mounting it vertically fully utilizes the oil-catching sump surrounding the filter element and provides easy draining. The reclassifier is ideal for applications such as automated paint systems.