No image available
No image available
Your request is being processed.
Rosemount-2140 Detector Vibrating Fork

Rosemount™ 2140 Level Detector - Vibrating Fork

Product Description

The new Rosemount™ 2140 is the world's first wired HART® vibrating fork level detector for applications including overfill prevention, high and low level alarms, and pump protection. Providing reliable level detection of all liquids as well as sediments, the Rosemount 2140 offers greater ease-of-use and flexibility with smart diagnostics that continuously monitor electronic and mechanical device health, and a fully integrated remote proof-testing capability, helping to increase safety and efficiency of both plant and workers. The Rosemount 2140:SIS is certified to IEC 61508 (SIL 2) for safety-critical applications.

Specifications

Operating Pressure
Full vacuum to 1450 psig at 122 °F psi (100 barg at 50 °C)
Operating Temperature
-40 to 302 °F (-40 to 150 °C) as standard. -94 to 500 °F (-70 to 260 °C) as option
Certifications/Approvals
ATEX, IECEx, USA, Canadian, see full specs for complete list of certifications
Safety
IEC 61508 SIL 2 Certified
Diagnostics
Continuous electronic self-checking and condition monitoring.
Optional: Smart diagnostics suite: Frequency profiling, power advisory and configurable process alerts
Optional: Functional / partial proof test. Only Rosemount 2140:SIS: Remote partial proof-test

Features

  • World's only wired HART vibrating fork level detector.
  • Dry/wet switching optimized for many media types. Includes wet sand settings for managing tank and separator efficiency.
  • Dry/wet switching reliability is maximized even when the media properties are unknown. Especially important in small tanks and pipes where levels may rapidly change.
  • Detects issues which may indicate coating or corrosion of the fork, and corrosion from water ingress.
  • Excellent diagnostics coverage enables true predictive maintenance.
  • Ready-for-upgrade kits to future-proof investments.

Documents & Drawings