No image available
No image available
Your request is being processed.
Rosemount-4600 Pressure Transmitter

Rosemount™ 4600 Pressure Transmitter

Product Description

Ideal for panel mount applications, the Rosemount 4600 Oil and Gas Panel Pressure Transmitter delivers reliable, industry-standard performance. This pressure transmitter is capable of measuring high pressure ratings of up to 20000 psi (1379 bar) and offers a rangedown of up to 40:1 for increased flexibility. Additionally, this device features a compact, lightweight design with an all-welded, stainless steel construction, providing a stable and robust solution that withstands harsh environments.

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 40:1
Communication Protocol
4-20 mA HART®
Measurement Range
Up to 20,000 psig (1379 bar) sealed gage, Up to 20,000 psia (1379 bar) absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Measures high pressure ratings of up to 20000 psi (1379 bar) for a stable and dependable solution
  • Compact, lightweight design is ideal for panel mount applications
  • All-welded stainless steel construction maximizes reliability in harsh environments
  • Up to 40:1 rangeability increases application flexibility
  • Installed stability of ± 0.25% of URL for up to 5 years minimizes maintenance costs and improves efficiency

Documents & Drawings