No image available
No image available
Your request is being processed.
Branson-P-DCX Series Automation Power Supply

Branson DCX Series Automation Power Supplies

Product Description

The DCX family of automation power supplies offers the latest in ultrasonic power supply technology and continous process control. Patented circuitry provides significant benefits in performance and consistency, yielding higher productivity and weld quality. Advanced features include energy mode, a web interface for remote control, password protection, weld quality limits, and an EtherNet/IP fieldbus port for control by a PLC or over a network for real-time distributed control.

Specifications

Data Interface
USB, Ethernet, EtherNet/IP, Fieldbus
Frequency
20, 30, 40 kHz
Output Power
0.4kW, 0.75kW, 0.8kW, 1.25kW, 1.5kW, 2.5kW, 4.0kW
Weld Modes
Time, Energy

Features

  • Industry-leading ultrasonic power supply technology for continuous process control.
  • Multiple configurations including vertical-mount, horizontal-mount, and rack-mount for flexible mounting.
  • Web interface for advanced diagnostics and remote setup.
  • Programmable weld quality limits, password protection, and mulitple preset settings.
  • Available Fieldbus and EtherNet/IP connectivity options (DCX A & F) for advanced communication, real-time distributed control, and multiple line topology support.
  • Available in 20, 30, and 40 kHz.
  • Power levels up to 4 kW.

Documents & Drawings