No image available
No image available
Your request is being processed.
Baumann-P-83000

Baumann™ 83000 Sanitary Angle Control Valve

Product Description

The Baumann 83000 sanitary control valve is excellent for the control of high purity fluids or gaseous media. A low-friction force amplification mechanism, comprised of a roller bearing linkage, produces high-positioning resolution suitable for direct operation from remote I/P signal converters.

Specifications

Certifications
3A, CRN, CUTR, PED
Critical Service
Low Flow, General Service, Sanitary
Flow Characteristics
Special Characterizations, Modified Equal Percentage
Material
Stainless
Operating Temperature
Standard Temperature, High Temperature
Pressure Class
275 psi CWP
Process Connection Type
Tri-Clamp
Shutoff Class
Class IV (FCI 70-2)
Valve Size
NPS 1/2
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Compact and light weight design reduces installed piping costs.
  • NPS 1/2 tri-clamp end connections standard with optional welded connections.
  • Electropolished wetted interior finished to 30 Ra microinch (20 Ra microinch optional).
  • Self-draining designed for clean-in-place (CIP) and sanitize-in-place (SIP).
  • Closure diaphragm is polished 316 stainless steel; quick-disconnect bonnet aids closure diaphragm replacement.
  • Elastomer seals meet FDA and USP CLVI requirements.

Documents & Drawings