No image available
No image available
Your request is being processed.
Branson-P-GCX

Branson GCX Ultrasonic Generator

Product Description

The Branson GCX Ultrasonic Generator offers a full range of features to meet a wide variety of precision cleaning requirements. Used on a simple cleaning tank or in a fully integrated cleaning system, the GCX delivers precise cleaning quickly, consistently, and cost effectively.

Specifications

Element Configurations
6, 12, 18, 24, 36, 48
Input Voltage
110V, 208 / 230V
Nominal Output Power
50 Watts per element
Output Frequency
25kHz, 40kHz, 80kHz, 120kHz, 170kHz
Dimensions
13.2”W x 19.1”D x 5.7”H

Features

  • User-friendly, advanced touchscreen HMI provides easy access to system data
  • Digital control of sweep frequency & power offers more precise control for accuracy and consistency
  • Compact design allows maximization of space in a wide variety of environments
  • Multi-language settings: English, Chinese and Japanese
  • Line/load regulation compensates for liquid level and temperature changes as well as line voltage and load variations
  • Selectable sweep frequency allows the user to select both band width and sweep rate to eliminate standing waves and improve activity distribution
  • Auto tuning maintains optimum operating frequency around your application
  • Power modulation mode produces four times the peak power in the bath for improved cavitation
  • I/O interface option allows for full remote control of the generator

Documents & Drawings