No image available
No image available
Your request is being processed.
DeltaV-P-VE2106

DeltaV™ Base Station

Product Description

A Base Station is made up of the selected Base Station software applications and the DeltaV™ hardware to run it. The Base Station delivers state-of-the-art applications in any combination. The DeltaV Base Station includes all of the communications and security capabilities provided with the other DeltaV stations, while giving you the flexibility to select the applications right for you.

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Features

  • Adaptable work environment
  • Scalable to suit your needs
  • Dedicated functional use